Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
M-Haste
Description
MBK400 - Knife edge conveyor
Bill of material
MBK400-FL-A-L450-W40-25TU1-S2-LA2-VGN1-KM1
MODEL
Model
MBK400
DT
Driver type
FL
FR
FM
DOT
Direction of transportation
A
B
AB
L
Body length
W
Body width
40
80
120
125
130
135
140
145
150
155
160
165
170
175
180
185
190
195
200
205
210
215
220
225
230
235
240
245
250
255
260
265
270
275
280
285
290
295
300
305
310
315
320
325
330
335
340
345
350
355
360
365
370
375
380
385
390
395
400
ML
0
D
Drum diameter
10
12
19
25
30
MP
Motor power
25T
MD
Motor direction
NO
JBO
Junction box orientation
U1
U2
U3
S
Linear velocity
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
m/min
LA
Load
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
kg
PVC
Belt material
PVC:PVC
PU:PU
FB:Felt belts
CL
COLOR
GN
BK
WH
GY
YE
RD
TK
thickness
1.0
1.2
1.5
2.0
CC
cc
NIL
Food grade
Oil-resistant
High friction
Low friction
Fire-resistant
Electro-Static discharge
SS
surface state
NIL
Highlight
Mattifying
CP
Control panel
Knob control panel
Digital control board
CPMO
Control panel mounting orientation
M1
M2
M3
M4
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices