Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
M-Haste
Description
MA4080 - Heavy-duty line body
Bill of material
MA4080-DL-A-L350-W160-25TM1U1-S2-LA2-VGN1-KM1
MODEL
Model
MA4080
DT
Driver type
DL
DR
DOT
Direction of transportation
A
B
AB
L
Body length
W
Body width
MP
Motor power
25T
MD
Motor direction
M1
M2
M3
M4
JBO
Junction box orientation
U1
U2
U3
S
Linear velocity
m/min
LA
Load
kg
PVC
Belt material
PVC:PVC
PU:PU
FB:Felt belts
GB:Grass stripe
CL
COLOR
GN
BK
WH
GY
YE
RD
TK
thickness
1.0
1.2
1.5
2.0
CC
cc
NIL
Food grade
Oil-resistant
High friction
Low friction
Fire-resistant
Electro-Static discharge
SS
NIL
Highlight
Mattifying
CP
Control panel
Knob control panel
Digital control board
CPMO
Control panel mounting orientation
M1
M2
M3
M4
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices