Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
M-Haste
Description
MC300 - Economical small conveyor line
Bill of material
MC300-DL-A-L300-W60-25TM1U1-S2-LA2-VGN0.8-KM1
MODEL
Model
MC300
DT
Driver type
DL
DR
FL
FR
FM
DOT
Direction of transportation
A
B
AB
L
Body length
W
Body width
ML
MP
Motor power
25T
MD
Motor direction
M1
M2
M3
M4
JBO
Junction box orientation
U1
U2
U3
S
Linear velocity
m/min
LA
Load
kg
PVC
Belt material
PVC:PVC
PU:PU
CL
COLOR
GN
BK
WH
TK
thickness
0.8
1.0
1.2
1.5
CP
Control panel
Knob control panel
Digital control board
CPMO
Control panel mounting orientation
M1
M2
M3
M4
SLA
Support Leg Selection
NAL
TRP
Tie rod position
NAL
H
XH
Support Leg Model
NAL
IM
mounting method
NAL
GL
SL
LL
TQ7
6W
3.00 kg
TQ6
15W
5.00 kg
TQ
25W
8.00 kg
TQ1
40W
18.80 kg
TQ2
60W
29.90 kg
TQ3
90W
40.00 kg
TQ4
120W
40.00 kg
TQ5
200W
60.00 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices