Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
M-Haste
Description
MR120 - Roller conveyor line
Bill of material
MR120-FN-A-L600-W300-C50-G80-S2-LA2-60W-GV
TT
Transmission type
FN:Unmotivated
FT:Timing belts
FC:Chain line
FP:Multi-deed belts
FO:O-belts
DOT
Direction of transportation
A
B
AB
L
W
ML
0
DD
Drum diameter
50
60
DS
Drum spacing
S
Linear velocity
LA
Load
MP
Motor power
60W
90W
120W
200W
DM
Drum material
galvanize
stainless steel
Chrome plating
Lagging
plastics
other
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices