Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
M-Haste
Description
MT800 - Heavy-duty belt line
Bill of material
MT800-FL-A-L550-W120-25TU1-S2-LA2-UGN2-KM1
MODEL
Model
MT800
DT
Driver type
FL
FR
FM
DOT
Direction of transportation
A
B
AB
L
Body length
W
Body width
ML
MP
Motor power
25T
MTP
Motor position
OM:Outboard motor
MD
Motor direction
NO
JBO
Direction of wiring box
U1
U2
U3
S
Linear velocity
m/min
LA
Load
kg
PVC
Belt material
PU:PU
SG:Silica gel
CL
COLOR
GN
BK
WH
TK
thickness
2.0
CC
cc
NIL
Food grade
Oil-resistant
High friction
Low friction
Fire-resistant
Electro-Static discharge
SS
NIL
Double-sided green cloth
Double-sided black cloth
Gentile and cloth
The surface and cloth
CP
Control panel
Knob control panel
Digital control board
CPMO
Control panel mounting orientation
M1
M2
M3
M4
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices